How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | V: | 4.26 in |
| LL: | 5.25 in | AJ: | 7.25 |
| I: | 7.5 in | G: | 3.63 |
| P: | 4.62 in | AE2: | 0.97 |
| D: | 4.88 | LQ1: | 8.61 in |
| AF: | 0.38 | T: | 2.688 |
| BE1: | 0.5 in | AG: | 10.5 |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Service Factor: | 1 |
| Series Code: | OE | Output RPM: | 21.9 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Output Diameter (in): | 2.688 in | Input HP @ 1750 RPM: | 2.91 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

