How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 4.88 |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | P: | 4.62 in |
| AA: | 15.19 | G: | 3.63 |
| AE2: | 0.97 | T: | 2.688 |
| AF: | 0.38 | AB: | 6.76 |
| AK: | 8.5 | LQ1: | 8.61 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BD: | 9 | V: | 4.26 in |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.91 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 21.9 | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.688 in |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

