Grove Gear 52YF-1-2.688-250TC-10-L4
Part #:52YF-1-2.688-250TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 9 |
| V: | 4.26 in | AG: | 10.5 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| LL: | 5.25 in | AE2: | 0.97 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| T: | 2.688 | I: | 7.5 in |
| G: | 3.63 | AF: | 0.38 |
| D: | 4.88 | AA: | 15.19 |
| AJ: | 7.25 | H: | 0.53 in |
| P: | 4.62 in | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 19.4 | Bore Code: | 43 |
| Series Code: | OE | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 175 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

