How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LL: | 5.25 in |
| BE1: | 0.5 in | P: | 4.62 in |
| BD: | 9 | G: | 3.63 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | LQ1: | 9.17 in |
| AJ: | 7.25 | D: | 4.88 |
| AG: | 10.5 | AE2: | 0.97 |
| T: | 2.688 | I: | 7.5 in |
| BF: | 0.53 | AK: | 8.5 |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Output Key: | 5/8 X 4.00 | Ratio: | 20:1 |
| Bore Code: | 43 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Diameter (in): | 2.688 in | Assembly: | YF-1 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

