How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 5.25 in |
| AF: | 0.38 | AG: | 10.5 |
| V: | 4.26 in | T: | 2.688 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | D: | 4.88 |
| AA: | 15.19 | H: | 0.53 in |
| BD: | 9 | I: | 7.5 in |
| P: | 4.62 in | AE2: | 0.97 |
| AB: | 6.76 | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.3 | Output Key: | 5/8 X 4.00 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Input Bore (C Face): | 1.625 | Output RPM: | 87.5 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

