How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | I: | 7.5 in |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AA: | 15.19 |
| V: | 4.26 in | G: | 3.63 |
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 10.5 | LL: | 5.25 in |
| AF: | 0.38 | LQ1: | 9.17 in |
| AJ: | 7.25 | P: | 4.62 in |
| D: | 4.88 | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 8.04 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

