How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| LL: | 5.25 in | BD: | 9 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AA: | 15.19 |
| I: | 7.5 in | D: | 4.88 |
| T: | 2.688 | AB: | 6.76 |
| AG: | 10.5 | BE1: | 0.5 in |
| P: | 4.62 in | G: | 3.63 |
| V: | 4.26 in | AE2: | 0.97 |
| AJ: | 7.25 | LQ1: | 9.17 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 8.04 |
| Output Diameter (in): | 2.688 in | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 58.3 | Input Keyway (C Face): | 3/8 x 3/16 |
| Motor Frame Size: | 250TC | Model Code: | 52YF |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 43 |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

