How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 9.17 in |
| AE2: | 0.97 | LL: | 5.25 in |
| H: | 0.53 in | I: | 7.5 in |
| BE1: | 0.5 in | T: | 2.688 |
| G: | 3.63 | D: | 4.88 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AG: | 10.5 |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | AA: | 15.19 |
| V: | 4.26 in | AB: | 6.76 |
Technical Specifications
| Bore Code: | 43 | Input Keyway (C Face): | 3/8 x 3/16 |
| Model Code: | 52YF | Assembly: | YF-1 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.688 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 43.8 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

