How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.688 |
| AJ: | 7.25 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| LQ1: | 9.17 in | P: | 4.62 in |
| G: | 3.63 | D: | 4.88 |
| H: | 0.53 in | BF: | 0.53 |
| V: | 4.26 in | AB: | 6.76 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.97 | AA: | 15.19 |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 28.2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.688 in | Series Code: | OE |
| Model Code: | 52YF | Ratio Range: | 5:1 |
| Output RPM: | 341 | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

