How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 4.62 in |
| AK: | 8.5 | AE2: | 0.97 |
| T: | 2.688 | LL: | 5.25 in |
| BD: | 9 | AG: | 10.5 |
| LQ1: | 9.17 in | AB: | 6.76 |
| AF: | 0.38 | AA: | 15.19 |
| D: | 4.88 | V: | 4.26 in |
| I: | 7.5 in | G: | 3.63 |
| AJ: | 7.25 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 2.688 in | Output RPM: | 35 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 x 3/16 |
| Input HP @ 1750 RPM: | 5.14 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Model Code: | 52YF |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

