How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BD: | 9 |
| AJ: | 7.25 | V: | 4.26 in |
| BF: | 0.53 | H: | 0.53 in |
| LQ1: | 9.17 in | AK: | 8.5 |
| BE1: | 0.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AF: | 0.38 | LL: | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| P: | 4.62 in | T: | 2.688 |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Assembly: | YF-1 | Motor Frame Size: | 250TC |
| Model Code: | 52YF | Ratio Range: | 50:1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Bore (C Face): | 1.625 |
| Bore Code: | 43 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

