How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 4.62 in |
| AJ: | 7.25 | T: | 2.688 |
| AG: | 10.5 | LL: | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
| I: | 7.5 in | AK: | 8.5 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| AF: | 0.38 | AE2: | 0.97 |
| AB: | 6.76 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| D: | 4.88 | BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 x 3/16 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

