How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 10.5 |
| AE2: | 0.97 | AB: | 6.76 |
| I: | 7.5 in | BE1: | 0.5 in |
| T: | 2.688 | AA: | 15.19 |
| D: | 4.88 | G: | 3.63 |
| LL: | 5.25 in | AJ: | 7.25 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BF: | 0.53 |
| AK: | 8.5 | P: | 4.62 in |
| LQ1: | 9.17 in | AF: | 0.38 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Bore Code: | 43 |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 24 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

