How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
| I: | 7.5 in | BF: | 0.53 |
| AB: | 6.76 | BD: | 9 |
| BE1: | 0.5 in | G: | 3.63 |
| AE2: | 0.97 | AF: | 0.38 |
| LQ1: | 9.17 in | AA: | 15.19 |
| P: | 4.62 in | T: | 2.688 |
| D: | 4.88 | AJ: | 7.25 |
| V: | 4.26 in | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | 52YF | Motor Frame Size: | 250TC |
| Output RPM: | 233 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.688 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 x 3/16 | Assembly: | YF-1 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 43 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 24 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

