How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AG: | 10.5 |
| BD: | 9 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| T: | 2.688 | P: | 4.62 in |
| AK: | 8.5 | LL: | 5.25 in |
| LQ1: | 9.17 in | AJ: | 7.25 |
| D: | 4.88 | V: | 4.26 in |
| H: | 0.53 in | AB: | 6.76 |
| BF: | 0.53 | I: | 7.5 in |
| BE1: | 0.5 in | AE2: | 0.97 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 24 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Assembly: | YF-1 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

