How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 2.688 |
| LQ1: | 9.17 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 7.5 in |
| LL: | 5.25 in | AJ: | 7.25 |
| V: | 4.26 in | H: | 0.53 in |
| AF: | 0.38 | AE2: | 0.97 |
| AB: | 6.76 | P: | 4.62 in |
| BF: | 0.53 | D: | 4.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 80:1 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Bore Code: | 43 | Output Key: | 5/8 X 4.00 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.91 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Diameter (in): | 2.688 in | Output RPM: | 21.9 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

