How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LQ: | 7.85 in |
| AF: | 0.38 | AE2: | 0.97 |
| AJ: | 5.88 | LL: | 5.25 in |
| G: | 3.63 | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 4.88 | T: | 2.688 |
| BF: | 0.41 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| V: | 4.26 in | P: | 4.62 in |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Ratio Range: | 15:1 | Output Diameter (in): | 2.688 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 43 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output RPM: | 117 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 14.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

