How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AB: | 6.76 |
| T: | 2.688 | V: | 4.26 in |
| AF: | 0.38 | AK: | 4.5 |
| I: | 7.5 in | AA: | 15.19 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | LL: | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| H: | 0.53 in | BD: | 5.88 |
| D: | 4.88 | LQ: | 7.85 in |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.688 in | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

