How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| I: | 7.5 in | AF: | 0.38 |
| BD: | 5.88 | D: | 4.88 |
| AB: | 6.76 | H: | 0.53 in |
| T: | 2.688 | AE2: | 0.97 |
| LQ: | 7.85 in | LL: | 5.25 in |
| BE: | 0.38 in | AG: | 10.5 |
| BF: | 0.41 | AJ: | 5.88 |
| AA: | 15.19 | V: | 4.26 in |
| G: | 3.63 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Output RPM: | 70 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.688 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

