How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| T: | 2.688 | AB: | 6.76 |
| AJ: | 5.88 | AF: | 0.38 |
| BE: | 0.38 in | H: | 0.53 in |
| G: | 3.63 | V: | 4.26 in |
| I: | 7.5 in | LQ: | 7.85 in |
| LL: | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | AK: | 4.5 |
| D: | 4.88 | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YF | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 43 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.04 | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.688 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

