How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | V: | 4.26 in |
| T: | 2.688 | BF: | 0.41 |
| G: | 3.63 | AE2: | 0.97 |
| AK: | 4.5 | AB: | 6.76 |
| BD: | 5.88 | LL: | 5.25 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | P: | 4.62 in |
| I: | 7.5 in | H: | 0.53 in |
| AG: | 10.5 | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.04 | Ratio: | 30:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.688 in |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

