How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.76 |
| LL: | 5.25 in | P: | 4.62 in |
| BD: | 5.88 | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AE2: | 0.97 |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | V: | 4.26 in |
| T: | 2.688 | D: | 4.88 |
| LQ: | 7.85 in | G: | 3.63 |
| AF: | 0.38 | BE: | 0.38 in |
Technical Specifications
| Assembly: | YF-1 | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Model Code: | 52YF |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 6.29 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

