How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 7.85 in |
| AB: | 6.76 | AG: | 10.5 |
| G: | 3.63 | AF: | 0.38 |
| T: | 2.688 | D: | 4.88 |
| BE: | 0.38 in | BD: | 5.88 |
| P: | 4.62 in | LL: | 5.25 in |
| AJ: | 5.88 | V: | 4.26 in |
| H: | 0.53 in | AE2: | 0.97 |
| I: | 7.5 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Output Diameter (in): | 2.688 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

