How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| D: | 4.88 | P: | 4.62 in |
| AE2: | 0.97 | V: | 4.26 in |
| LL: | 5.25 in | BD: | 5.88 |
| AG: | 10.5 | AB: | 6.76 |
| LQ: | 7.85 in | H: | 0.53 in |
| T: | 2.688 | AJ: | 5.88 |
| AF: | 0.38 | AA: | 15.19 |
| G: | 3.63 | AK: | 4.5 |
Technical Specifications
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 43 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 28.2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.688 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

