How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 4.26 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | H: | 0.53 in |
| AK: | 4.5 | G: | 3.63 |
| AJ: | 5.88 | AB: | 6.76 |
| AG: | 10.5 | LQ: | 7.85 in |
| D: | 4.88 | LL: | 5.25 in |
| BF: | 0.41 | AE2: | 0.97 |
| BE: | 0.38 in | AA: | 15.19 |
| AF: | 0.38 | T: | 2.688 |
Technical Specifications
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 5:1 | Output RPM: | 341 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Bore Code: | 43 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

