How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 7.85 in |
| LL: | 5.25 in | P: | 4.62 in |
| AJ: | 5.88 | T: | 2.688 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AF: | 0.38 | AA: | 15.19 |
| BD: | 5.88 | D: | 4.88 |
| G: | 3.63 | BE: | 0.38 in |
| AE2: | 0.97 | BF: | 0.41 |
| AG: | 10.5 | V: | 4.26 in |
| AB: | 6.76 | I: | 7.5 in |
Technical Specifications
| Bore Code: | 43 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 2.688 in |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 5.14 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Ratio Range: | 50:1 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

