How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AF: | 0.38 |
| V: | 4.26 in | BE: | 0.38 in |
| H: | 0.53 in | AK: | 4.5 |
| LL: | 5.25 in | LQ: | 7.85 in |
| AA: | 15.19 | I: | 7.5 in |
| D: | 4.88 | AB: | 6.76 |
| AG: | 10.5 | P: | 4.62 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| T: | 2.688 | AJ: | 5.88 |
| BF: | 0.41 | BD: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Ratio Range: | 50:1 | Bore Code: | 43 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 2.688 in | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 5.14 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

