How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | V: | 4.26 in |
| BE: | 0.38 in | AA: | 15.19 |
| AE2: | 0.97 | LL: | 5.25 in |
| AF: | 0.38 | T: | 2.688 |
| H: | 0.53 in | I: | 7.5 in |
| P: | 4.62 in | G: | 3.63 |
| AG: | 10.5 | AK: | 4.5 |
| LQ: | 7.85 in | AB: | 6.76 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Bore Code: | 43 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 5.14 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

