How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | H: | 0.53 in |
| BE: | 0.38 in | AB: | 6.76 |
| BF: | 0.41 | V: | 4.26 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BD: | 5.88 |
| AK: | 4.5 | AF: | 0.38 |
| AG: | 10.5 | T: | 2.688 |
| AJ: | 5.88 | AA: | 15.19 |
| LL: | 5.25 in | I: | 7.5 in |
| D: | 4.88 | LQ: | 7.85 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.27 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Ratio: | 60:1 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Output Diameter (in): | 2.688 in | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

