How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | T: | 2.688 |
| P: | 4.62 in | I: | 7.5 in |
| AE2: | 0.97 | AJ: | 5.88 |
| AK: | 4.5 | V: | 4.26 in |
| BF: | 0.41 | LQ: | 7.85 in |
| AF: | 0.38 | BD: | 5.88 |
| AA: | 15.19 | D: | 4.88 |
| G: | 3.63 | BE: | 0.38 in |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 24 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.688 in | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

