How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AE2: | 0.97 |
| T: | 2.688 | AA: | 15.19 |
| AG: | 10.5 | I: | 7.5 in |
| AJ: | 5.88 | AF: | 0.38 |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| H: | 0.53 in | V: | 4.26 in |
| P: | 4.62 in | BF: | 0.41 |
| LL: | 5.25 in | AB: | 6.76 |
| AK: | 4.5 | G: | 3.63 |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 43 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Ratio Range: | 7.5:1 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output RPM: | 233 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Ratio: | 7.5:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

