How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ: | 7.85 in |
| T: | 2.688 | AK: | 4.5 |
| AA: | 15.19 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BE: | 0.38 in | I: | 7.5 in |
| H: | 0.53 in | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
| AE2: | 0.97 | AG: | 10.5 |
| LL: | 5.25 in | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 43 | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 56C |
| Output RPM: | 233 | Service Factor: | 1 |
| Output Diameter (in): | 2.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 24 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

