How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | G: | 3.63 |
| AF: | 0.38 | LQ: | 7.85 in |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| I: | 7.5 in | V: | 4.26 in |
| LL: | 5.25 in | AK: | 4.5 |
| AE2: | 0.97 | AA: | 15.19 |
| T: | 2.688 | AG: | 10.5 |
| D: | 4.88 | BE: | 0.38 in |
| BF: | 0.41 | AB: | 6.76 |
Technical Specifications
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Ratio Range: | 80:1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

