How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 5.25 in |
| AJ: | 5.88 | D: | 4.88 |
| AB: | 6.76 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| T: | 2.688 | G: | 3.63 |
| P: | 4.62 in | AA: | 15.19 |
| BE: | 0.38 in | V: | 4.26 in |
| BD: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.97 |
| I: | 7.5 in | LQ: | 7.85 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Bore Code: | 43 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.91 |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

