How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | LL: | 5.25 in |
| T: | 2.938 | BE: | 0.38 in |
| AG: | 10.5 | BF: | 0.41 |
| AK: | 4.5 | AE2: | 0.97 |
| BD: | 5.88 | P: | 4.62 in |
| D: | 4.88 | I: | 7.5 in |
| V: | 4.26 in | AJ: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| AF: | 0.38 | AB: | 6.76 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output RPM: | 175 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

