How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| LQ: | 7.85 in | LL: | 5.25 in |
| I: | 7.5 in | T: | 2.938 |
| G: | 3.63 | AE2: | 0.97 |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | AG: | 10.5 |
| H: | 0.53 in | P: | 4.62 in |
| AB: | 6.76 | AF: | 0.38 |
| V: | 4.26 in | D: | 4.88 |
| AA: | 15.19 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.938 in | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

