How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BE: | 0.38 in |
| H: | 0.53 in | T: | 2.938 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 4.88 | AE2: | 0.97 |
| I: | 7.5 in | P: | 4.62 in |
| AG: | 10.5 | BF: | 0.41 |
| LQ: | 7.85 in | AB: | 6.76 |
| G: | 3.63 | LL: | 5.25 in |
| AF: | 0.38 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 117 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 14.3 |
| Bore Code: | 47 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

