How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AF: | 0.38 |
| H: | 0.53 in | LQ: | 7.85 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | D: | 4.88 |
| BE: | 0.38 in | AE2: | 0.97 |
| BD: | 5.88 | AG: | 10.5 |
| AJ: | 5.88 | AB: | 6.76 |
| I: | 7.5 in | T: | 2.938 |
| V: | 4.26 in | P: | 4.62 in |
| LL: | 5.25 in | BF: | 0.41 |
Technical Specifications
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 11.3 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Ratio Range: | 20:1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

