How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BE: | 0.38 in |
| H: | 0.53 in | LQ: | 7.85 in |
| G: | 3.63 | D: | 4.88 |
| AF: | 0.38 | V: | 4.26 in |
| BF: | 0.41 | P: | 4.62 in |
| I: | 7.5 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AG: | 10.5 |
| AJ: | 5.88 | LL: | 5.25 in |
| AB: | 6.76 | T: | 2.938 |
Technical Specifications
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 11.3 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

