How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| AF: | 0.38 | AE2: | 0.97 |
| BD: | 5.88 | I: | 7.5 in |
| P: | 4.62 in | LL: | 5.25 in |
| T: | 2.938 | BE: | 0.38 in |
| AA: | 15.19 | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AG: | 10.5 |
| LQ: | 7.85 in | H: | 0.53 in |
| G: | 3.63 | AB: | 6.76 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Output RPM: | 70 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 9.38 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

