How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 7.5 in |
| AG: | 10.5 | AJ: | 5.88 |
| T: | 2.938 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.38 |
| AB: | 6.76 | BF: | 0.41 |
| D: | 4.88 | G: | 3.63 |
| LQ: | 7.85 in | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
| LL: | 5.25 in | AA: | 15.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 47 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

