How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 7.85 in |
| LL: | 5.25 in | AJ: | 5.88 |
| AK: | 4.5 | V: | 4.26 in |
| H: | 0.53 in | T: | 2.938 |
| P: | 4.62 in | BF: | 0.41 |
| I: | 7.5 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AA: | 15.19 | G: | 3.63 |
| AE2: | 0.97 | BE: | 0.38 in |
| AB: | 6.76 | AG: | 10.5 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 47 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.29 |
| Output RPM: | 43.8 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

