How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 3.63 |
| P: | 4.62 in | AB: | 6.76 |
| AF: | 0.38 | BF: | 0.41 |
| AJ: | 5.88 | V: | 4.26 in |
| LL: | 5.25 in | T: | 2.938 |
| D: | 4.88 | AE2: | 0.97 |
| I: | 7.5 in | AK: | 4.5 |
| AA: | 15.19 | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-1 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output RPM: | 341 | Model Code: | 52YF |
| Bore Code: | 47 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

