How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | D: | 4.88 |
| AJ: | 5.88 | AF: | 0.38 |
| AE2: | 0.97 | AA: | 15.19 |
| V: | 4.26 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| LL: | 5.25 in | AG: | 10.5 |
| I: | 7.5 in | P: | 4.62 in |
| T: | 2.938 | G: | 3.63 |
| AB: | 6.76 | LQ: | 7.85 in |
Technical Specifications
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Output RPM: | 341 |
| Model Code: | 52YF | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 28.2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

