How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| H: | 0.53 in | D: | 4.88 |
| AG: | 10.5 | P: | 4.62 in |
| T: | 2.938 | BE: | 0.38 in |
| LQ: | 7.85 in | V: | 4.26 in |
| AJ: | 5.88 | AF: | 0.38 |
| LL: | 5.25 in | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.97 |
| I: | 7.5 in | G: | 3.63 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 28.2 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Bore Code: | 47 |
| Output Diameter (in): | 2.938 in | Series Code: | OE |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 341 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

