How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | D: | 4.88 |
| BE: | 0.38 in | AE2: | 0.97 |
| V: | 4.26 in | AB: | 6.76 |
| LL: | 5.25 in | BD: | 5.88 |
| H: | 0.53 in | AG: | 10.5 |
| AJ: | 5.88 | P: | 4.62 in |
| BF: | 0.41 | T: | 2.938 |
| AK: | 4.5 | LQ: | 7.85 in |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Output RPM: | 35 |
| Output Diameter (in): | 2.938 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Bore Code: | 47 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

