How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BE: | 0.38 in |
| BD: | 5.88 | P: | 4.62 in |
| G: | 3.63 | AK: | 4.5 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| BF: | 0.41 | D: | 4.88 |
| AJ: | 5.88 | H: | 0.53 in |
| AF: | 0.38 | AA: | 15.19 |
| T: | 2.938 | I: | 7.5 in |
| AG: | 10.5 | LL: | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 29.2 | Assembly: | YF-1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.27 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 47 |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

