How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BE: | 0.38 in |
| AG: | 10.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.97 | P: | 4.62 in |
| LL: | 5.25 in | AJ: | 5.88 |
| D: | 4.88 | AA: | 15.19 |
| LQ: | 7.85 in | AK: | 4.5 |
| G: | 3.63 | V: | 4.26 in |
| BF: | 0.41 | T: | 2.938 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

