How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 6.76 |
| BE: | 0.38 in | AE2: | 0.97 |
| AG: | 10.5 | T: | 2.938 |
| BF: | 0.41 | I: | 7.5 in |
| G: | 3.63 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| LQ: | 7.85 in | AA: | 15.19 |
| AK: | 4.5 | BD: | 5.88 |
| D: | 4.88 | LL: | 5.25 in |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.938 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 24 | Output RPM: | 233 |
| Bore Code: | 47 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

