How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | V: | 4.26 in |
| AJ: | 5.88 | G: | 3.63 |
| AG: | 10.5 | AF: | 0.38 |
| LQ: | 7.85 in | AE2: | 0.97 |
| BD: | 5.88 | AB: | 6.76 |
| D: | 4.88 | BF: | 0.41 |
| AK: | 4.5 | P: | 4.62 in |
| I: | 7.5 in | BE: | 0.38 in |
| AA: | 15.19 | T: | 2.938 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 24 | Output Diameter (in): | 2.938 in |
| Model Code: | 52YF | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 47 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

